eo_logo
 
Product added to cart

10.0 - 60.0mm Optic Height, Metric Bar-Type Optic Holder

Metric Bar-Type Lens / Filter Holder

Metric Bar-Type Lens / Filter Holder

×
Stock #55-530 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€101,00
Qty 1-9
€101,00
Qty 10+
€90,90
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Fixed
Type of Optics:
Circular

Physical & Mechanical Properties

Height (mm):
95.0
Thickness (mm):
14.00
Width (mm):
85.00
Construction:
Black Anodized Aluminum, Stainless Steel Post

Threading & Mounting

Size of Compatible Optics (mm):
10.0 - 60.0
Compatible Post:
M6 x 1.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Crossed V-Groove for Centering Optics Vertically and Horizontally
  • Mount Optics up to 118mm Diameter
  • M6 x 1.0 or ¼-20 TPI Mounting Thread for Post Mounting Applications

Bar-Type Holders are made from black anodized aluminum with steel guides. These holders allow for quick and precise mounting of various sized optics. The crossed V-Groove design centers the optics vertically and horizontally. Bar-Type Holders feature an M6 x 1.0 or ¼-20 TPI mounting thread for post mounting applications. Posts and Post Holders are required for mounting to a breadboard.      

Technical Information

 English Type
Diameter A Width B Height C Thickness D Stock No.
40mm 70mm 81mm 12.7mm #03-676
67mm 90mm 110mm 12.7mm #03-669
118mm 140mm 162mm 12.7mm #03-666
Metric Type
A Max (mm) A Min (mm) B (mm) C (mm) D (mm) E (mm) Stock No.
25 5 48 40 12 10 #55-529
60 10 95 85 14 15 #55-530

Accessories

Title CompareStock Number  Price Buy
2"/50.8mm Diameter, Bar Type Lens / Filter Holder, Quick Start Optical Mounts #17-530 €150,25   Request Quote
  • Contact Us
    ×

Related Products

Frequently Purchased Together