eo_logo
 
Product added to cart

2.5" square Metric/English Adapter

×
Stock #55-383 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€34,75
Qty 1+
€34,75
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Universal
Note:
See Figure A
Compatible Breadboard:
English

Physical & Mechanical Properties

Thickness (inches):
0.5
Length (inches):
2.5
Width (inches):
2.5
Construction:
Anodized Aluminum

Threading & Mounting

Mounting Threads:
(2) M6 x 1.0, (2) ¼ S.H.C.S Slots, (1) ¼ and M6 S.H.C.S C'bore

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Connects Metric/English Components to English/Metric Breadboards
  • Standard ¼-20 or M6 x 1.0 Holes and Slots
  • Center C’bore Can Be Used for ¼ or M6 S.H.C.S.
  • Large and Small Sizes
  • Black Anodized Aluminum Construction

Metric-English adapter plates are designed to connect our new Metric components to English breadboards while English-Metric adapter plates connect English components to Metric breadboards. These adapter plates are universal and can also be used to connect rotary stages, translation stages, and lab jacks together. See drawings for more details. For versatility, center counterbore is designed to accept both ¼ and M6 socket head cap screws. Both are available in large 5" square or 2.5" square sizes.

Technical Information

 
Type A B C D E Mounting Thread F Slots for S.H.C.S Stock No.
Figure A 50.0mm 25.4mm 50.8mm 25.0mm M6 x 1.0 ¼ #55-383
Figure A 2" 0.984" 1.969" 1" ¼ M6 #55-385
Figure B 101.6mm 25.8mm 101.6mm 25.0mm M6 x 1.0 ¼ #55-382
Figure B 4" 0.969" 3.937" 1" ¼-20 M6 #55-384

Related Products

Frequently Purchased Together