eo_logo
 
Product added to cart

50.0/50.8mm Optic Dia., Precision Gimbal Mount

×
Select Specifications
Size of Compatible Optics (mm):
Stock #55-000 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€478,00
Qty 1-4
€478,00
Qty 5+
€430,20
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

General

Type:
Adjustable - Gimbal
Type of Optics:
Circular
Note:
Available in Quick Start Kit: #17-518
Type of Adjustment Screws:
Micrometer

Physical & Mechanical Properties

Clear Aperture CA (mm):
46.0
Coarse Rotation (°):
360
Fine Tilt Angle (°):
±4
Fine Tip Angle (°):
±4
Max. Thickness of Compatible Optics (mm):
11.0

Threading & Mounting

Size of Compatible Optics (mm):
50.0 - 50.8
Compatible Post:
M6 x 1.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Products

 Size of Compatible Optics (mm)   Compare   Stock Number   Price  Buy
12.5 - 12.7
25.0 - 25.4
50.0 - 50.8

Learn More

Ideal for positioning applications where the position of the center of the optic must remain stationary as it is tilted (i.e., laser mirror turning). Mount features: precision micrometer movement, coarse angular translation (360°), fine angular translation (0.25mm pitch) and color coded knobs for pitch and yaw. Sturdy, rugged, black anodized aluminum construction. Posts and Post Holders are required for mounting to a breadboard.

Accessories

Title CompareStock Number  Price Buy
25/25.4mm ID, Precision Gimbal Mount, Quick Start Optical Mounts #17-517 €483,25   Request Quote
  • Contact Us
    ×
50/50.8mm ID, Precision Gimbal Mount, Quick Start Optical Mounts #17-518 €522,75   Request Quote
  • Contact Us
    ×

Technical Information

 
Clear Aperture (CA) A B C D E (Max. Thickness of Compatible Optics) F Stock No.
9.5 73 30 49 71 6 29 #84-640
22 73 30 49 71 6 29 #54-999
46 94 40 59 91 11 30 #55-000