eo_logo
 
Product added to cart

Basler ace2 a2A4504-27g5cBAS Color 5GigE Camera (Recertified 05-P)

Basler ace2 GigE Cameras (Front)

Basler ace2 GigE Cameras	(Front) Basler ace2 GigE Cameras (Back)
×
Stock #28-604-RCD-05P Recertified 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Color Camera
Manufacturer:
Basler
Camera Family:
ace2
Model Number:
a2A4504-27g5cBAS

Physical & Mechanical Properties

Dimensions (mm):
55.5 x 29 x 29 (excludes connectors and lens mount)
Weight (g):
100
Housing:
Full

Sensor

Image Buffer:
Not Specified
Imaging Sensor:
IMX541
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1.1"
Resolution (MegaPixels):
20.20
Pixels (H x V):
4,504 x 4,504
Pixel Size, H x V (μm):
2.74 x 2.74
Sensing Area, H x V (mm):
12.3 x 12.3
Frame Rate (fps):
27.00
Pixel Depth:
8/10/12 bit
Exposure Time:
Freely Programmable
Dynamic Range (dB):
Not Specified
Machine Vision Standard:
GigE Vision V2, GenICam

Electrical

Power Consumption (W):
5.8

Hardware & Interface Connectivity

Video Output:
5GigE
Connector:
5GigE, RJ45 with Screw Locks
Power Supply:
Power Supply Required and Sold Separately
Powered via GPIO with #16-644
GPIOs:
1 opto-coupled input line, 2 general purpose I/O (GPIO) lines
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or Free-Run
Interface Port Orientation:
Back Panel
GPIO Connector Type:
6-pin M8

Threading & Mounting

Mounting Threads:
¼-20 with Tripod Mount Adapter #16-641
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +50
Storage Temperature (°C):
-20 to +80

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • SONY Pregius S Sensors Available with up to 24MP
  • Proven Compact Housing (29 x 29mm)
  • Powerful Computer Vision Feature Set with Optional Beyond Features
  • Basler ace GigE Cameras Also Available

Basler ace2 GigE/5GigE Cameras are available in two versions that provide optimized hardware design, proven compact and robust housing, and state of the art CMOS sensor technology with excellent image quality from Sony’s 2nd-Gen Pregius, 3rd-Gen STARVIS, or the latest 4th-Gen Pregius S sensors. These second-generation Ace cameras include all of the components of the first-generation Ace cameras along with integrated features such as a status LED, removable IR cut filter, and robust M8 connector. The Basler ace2 GigE/5GigE Camera Basic version offers excellent price to performance ratio with powerful Computer Vision feature set, while the Pro version unlocks unique advanced Beyond features such as Pixel Beyond and Compression Beyond for maximum performance to meet with demanding application requirements. These cameras include the industry proven Basler Pylon SDK Software and Driver and conform to GenICam (GigE Vision 2.0) standards, making them a fast and cost-effective solution to software integration. Basler ace2 Cameras are available in both GigE, 5GigE and USB3.0 interfaces and are ideal for a wide range of applications such as factory automation and industrial robotics.

Technical Information

IMX676 Sensor QE Curve
IMX676 Sensor QE Curve
IMX900 Sensor QE Curve
IMX900 Sensor QE Curve
GMAX2505 Sensor QE Curve
GMAX2505 Sensor QE Curve
IMX546 Sensor QE Curve
IMX546 Sensor QE Curve
IMX545 Sensor QE Curve
IMX545 Sensor QE Curve
GMAX2509 Sensor QE Curve
GMAX2509 Sensor QE Curve
GMAX2518 Sensor QE Curve
GMAX2518 Sensor QE Curve
IMX547 Sensor QE Curve
IMX547 Sensor QE Curve
E2525A Sensor QE Curve
E2525A Sensor QE Curve

Accessories

Title CompareStock Number  Price Buy
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card #16-033 €270,00   Request Quote
  • In Stock
    ×
US Plug Power Supply Cable, 1.8m #15-280 €13,00   Request Quote
  • 3-4 days
    ×
EU Plug Power Supply Cable, 1.8m #15-279 €13,00   Request Quote
  • 3-4 days
    ×
Basler ace2 GPIO cable, M8 6pin to Open, 5m #16-643 €60,00   Request Quote
  • In Stock
    ×
Basler ace2 GPIO cable, M8 6pin to Open, 10m #16-642 €60,00   Request Quote
  • 3-4 days
    ×
Basler ace2 ¼-20 Tripod Mount Adapter #16-641 €30,00   Request Quote
  • 3-4 days
    ×
Cable GigE Cat 6 SFTP 5m #68-470 €11,00   Request Quote
  • 3-4 days
    ×
Cable GigE Cat 6 SSTP 10m #68-471 €18,00   Request Quote
  • 3-4 days
    ×
Cable GigE Cat 6 SSTP 20m #68-472 €30,00   Request Quote
  • 3-4 days
    ×
Cable GigE Cat 6 SSTP 30m #68-473 €41,00   Request Quote
  • Contact Us
    ×
Cable GigE Cat 6 SSTP 50m #68-474 €134,00   Request Quote
  • Contact Us
    ×
Power Over Ethernet (PoE) Single Port injector #68-469 €71,00   Request Quote
  • In Stock
    ×

Related Products