eo_logo
 
Product added to cart

Basler ace2 ¼-20 Tripod Mount Adapter

#16-641: Basler ace2 ¼-20 Tripod Mount Adapter

#16-641: Basler ace2 ¼-20 Tripod Mount Adapter

×
Stock #16-641 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€30,00
Qty 1+
€30,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Camera Accessory
Note:
Screws required for mounting to camera included

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • SONY Pregius S Sensors Available with up to 24MP
  • Proven Compact Housing (29 x 29mm)
  • Powerful Computer Vision Feature Set with Optional Beyond Features
  • Basler ace GigE Cameras Also Available

Basler ace2 GigE/5GigE Cameras are available in two versions that provide optimized hardware design, proven compact and robust housing, and state of the art CMOS sensor technology with excellent image quality from Sony’s 2nd-Gen Pregius, 3rd-Gen STARVIS, or the latest 4th-Gen Pregius S sensors. These second-generation Ace cameras include all of the components of the first-generation Ace cameras along with integrated features such as a status LED, removable IR cut filter, and robust M8 connector. The Basler ace2 GigE/5GigE Camera Basic version offers excellent price to performance ratio with powerful Computer Vision feature set, while the Pro version unlocks unique advanced Beyond features such as Pixel Beyond and Compression Beyond for maximum performance to meet with demanding application requirements. These cameras include the industry proven Basler Pylon SDK Software and Driver and conform to GenICam (GigE Vision 2.0) standards, making them a fast and cost-effective solution to software integration. Basler ace2 Cameras are available in both GigE, 5GigE and USB3.0 interfaces and are ideal for a wide range of applications such as factory automation and industrial robotics.

Accessories

Title CompareStock Number  Price Buy
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card, 2 Ports #17-947 Clearance €450,00   Request Quote
  • 3-4 days
    ×
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card #16-033 €270,00   Request Quote
  • In Stock
    ×
US Plug Power Supply Cable, 1.8m #15-280 €13,00   Request Quote
  • 3-4 days
    ×
EU Plug Power Supply Cable, 1.8m #15-279 €13,00   Request Quote
  • 3-4 days
    ×
Basler ace2 GPIO cable, M8 6pin to Open, 5m #16-643 €60,00   Request Quote
  • In Stock
    ×
Basler ace2 GPIO cable, M8 6pin to Open, 10m #16-642 €60,00   Request Quote
  • 3-4 days
    ×
Basler ace2 ¼-20 Tripod Mount Adapter #16-641 €30,00   Request Quote
  • Contact Us
    ×
Cable GigE Cat 6 SFTP 5m #68-470 €11,00   Request Quote
  • Contact Us
    ×
Cable GigE Cat 6 SSTP 10m #68-471 €18,00   Request Quote
  • 3-4 days
    ×
Cable GigE Cat 6 SSTP 20m #68-472 €30,00   Request Quote
  • 3-4 days
    ×
Cable GigE Cat 6 SSTP 30m #68-473 €41,00   Request Quote
  • 3-4 days
    ×
Cable GigE Cat 6 SSTP 50m #68-474 €134,00   Request Quote
  • 3-4 days
    ×
Power Over Ethernet (PoE) Single Port injector #68-469 €71,00   Request Quote
  • In Stock
    ×

Frequently Purchased Together