eo_logo
 
Product added to cart

Manual Mini-Chrom Monochromators

×
  • 6 Choices of Wavelength Ranges
  • Compact, Handheld Size
  • 2 NIR Versions

Manual Mini-Chrom Monochromators are manually operated monochromators that utilize a knob dial for wavelength selection. Rotation of the dial causes, via a precision lead screw/sine bar mechanism, rotation of the diffraction grating which positions the selected wavelength at the exit slit. Wavelength is read directly in nanometers (nm) from a four digit counter on all models. Manual Mini-Chrom Monochromators near infrared Models E and F require the micrometer reading to be doubled, to 2nm per division, for wavelength selection and readout. #56-253 and #56-254 have gold coated optics for maximum grating efficiency and superior reflectance in the near infrared.

Common Specifications

Slit Width (μm):
300.00
Width (mm):
59.00
Weight (kg):
0.7
Height (mm):
49.00
Length (mm):
140.00
Slit Height (mm):
4
Wavelength Reproducibility (%):
±0.15
Wavelength Readability (nm):
0.2
Wavelength Accuracy (%):
±0.2 of λ
Aperture (f/#):
f/3.9
Focal Length FL (mm):
74.00
Damage Threshold, By Design:
40 Watt/cm2
Mounting Threads:
¼-20 Mounting Holes
Operating Temperature (°C):
-20 to +80

Products

 Wavelength Range (nm)   Compare   Stock Number   Price  Buy
190 - 650
300 - 800
500 - 1200
750 - 1700
850 - 2200

Product Details

These are ideal as components for system integration; all that is required is the light source and sensor. A set of 300 micron slits is included. Narrower slits increase resolution but decrease throughput. Wider slits increase throughput at the expense of spectral purity. These instruments are designed for use in research, quality control, and teaching. They are also used extensively as components in a variety of sophisticated analytical and biomedical equipment such as: clinical chemistry analyzers, HPLC detectors, and UV-VIS-NIR spectrophotometers. The Mini-Chrom is a compact, in-line Fastie-Ebert design with throughput, resolution, stray light, and power handling features comparable to many larger, more expensive, conventional models.

Technical Information

Accessories

Title CompareStock Number  Price Buy
100 Micron Slit Set #56-255 €190,00 Qty 2+ €170,00   Request Quote
  • 3-4 days
    ×
150 Micron Slit Set #53-934 €180,00 Qty 2+ €160,30   Request Quote
  • 3-4 days
    ×
600 Micron Slit Set #53-935 €180,00 Qty 2+ €160,30   Request Quote
  • 3-4 days
    ×
SMA Slit Adapter (for use with single core fibers) #56-256 €190,00 Qty 2+ €170,00   Request Quote
  • In Stock
    ×