eo_logo
 
Product added to cart

Effilux SWIR LED Backlights

Effilux SWIR LED Backlights

×
  • Full Range of SWIR Wavelengths Available
  • High Intensity and Uniform Lighting
  • Feature >80% Homogeneity at Design Wavelength

Effilux SWIR LED Backlights provide intense and uniform lighting for machine vision, sorting and silicon inspection applications. These are available in wavelengths of 1050, 1200, 1300, 1450, 1550, and 1650nm. The backlights are designed with >80% homogeneity at their design wavelengths. Effilux SWIR LED Backlights are ideal complements for applications utilizing TECHSPEC® C Series Fixed Focal Length SWIR Lenses, TECHSPEC® SilverTL™ SWIR Telecentric Lenses and LUCID Vision Labs Triton™ GigE Power over Ethernet (PoE) SWIR Cameras or Teledyne FLIR IIS Forge 1GigE SWIR Cameras.

Common Specifications

Type of Illumination:
LED Illuminator
Uniformity (%):
>90%
Manufacturer:
Effilux
Geometry:
Backlight
Illumination Mode:
Continous with AIC (Analog Intensity Control)
Dimensions (mm):
136.5 x 109.5 x 80.0
Active Area (mm):
100 x 100
Color:
SWIR
Connector:
M12, 4 pins
Input Voltage (V):
24V DC
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-874
Europe: #15-875
Japan: #73-409
Korea: #73-409
China: #15-874
Operating Temperature (°C):
-20 to 70
Environmental Rating:
IP50

Products

 Title   Compare   Stock Number   Price  Buy
SWIR 1050nm Homogeneous Backlight
SWIR 1200nm Homogeneous Backlight
SWIR 1300nm Homogeneous Backlight
SWIR 1450nm Homogeneous Backlight
SWIR 1550nm Homogeneous Backlight
SWIR 1650nm Homogeneous Backlight

Accessories

Title CompareStock Number  Price Buy
Vertical Mounting Bracket #34-867 €195,00   Request Quote
  • 3-4 days
    ×
Right Angle Mounting Bracket #34-868 €226,00   Request Quote
  • Contact Us
    ×
M12 Female to Male, 5 pin, 2m #34-869 €55,00   Request Quote
  • 3-4 days
    ×
M12 Female to Bare Leads, 5 pin, 2m #34-870 €40,00   Request Quote
  • 3-4 days
    ×
Swivel Mounting Accessory #34-889 €77,00   Request Quote
  • 3-4 days
    ×
Power Supply for Effilux LED Lights, EU Adapter #15-875 €286,00   Request Quote
  • 3-4 days
    ×
Intensity Adjustment Potentiometer for Effilux RGB LED Lights #15-876 €417,00   Request Quote
  • 3-4 days
    ×

Related Products