eo_logo
 
Product added to cart

Power Supply for Effilux LED Lights, EU Adapter

Power Supply for Effilux LED Lights, EU Adapter

×
Stock #15-875 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€286,00
Qty 1+
€286,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Model Number:
EFFI-SPWR-90W-24V-102-EU
Type of Illumination:
Power Supply
Manufacturer:
Effilux

Electrical

Output Current (A):
3.75

Hardware & Interface Connectivity

Input Voltage (V):
80 - 264
Output Voltage (V):
24

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Full Range of SWIR Wavelengths Available
  • High Intensity and Uniform Lighting
  • Adjustable Illumination Angles

Effilux SWIR LED Ring Lights provide intense and uniform lighting for machine vision, sorting and silicon inspection applications. Available in wavelengths of 1050, 1200, 1300, 1450, 1550, and 1650nm. These ring lights feature adjustable lens positions and illumination angles for added flexibility Effilux SWIR LED Ring Lights are ideal complements for applications utilizing TECHSPEC® C Series Fixed Focal Length SWIR Lenses, TECHSPEC® SilverTL™ SWIR Telecentric Lenses and LUCID Vision Labs Triton™ GigE Power over Ethernet (PoE) SWIR Cameras or Teledyne FLIR IIS Forge 1GigE SWIR Cameras.

Note: Included with the ring lights are one semi diffuse window and one 25° lens position kit.

Accessories

Title CompareStock Number  Price Buy
M12 Female to Bare Leads, 5 pin, 2m #34-870 €40,00   Request Quote
  • 3-4 days
    ×
M12 Female to Male, 5 pin, 2m #34-869 €55,00   Request Quote
  • Contact Us
    ×
Right Angle Mounting Bracket #34-868 €226,00   Request Quote
  • Contact Us
    ×
Vertical Mounting Bracket #34-867 €195,00   Request Quote
  • Contact Us
    ×
Intensity Adjustment Potentiometer for Effilux RGB LED Lights #15-876 €417,00   Request Quote
  • Contact Us
    ×
Power Supply for Effilux LED Lights, EU Adapter #15-875 €286,00   Request Quote
  • 3-4 days
    ×
Swivel Mounting Accessory #34-889 €77,00   Request Quote
  • 3-4 days
    ×
Polarizer Accessory for Adjustable LED Ring Lights #34-866 €90,00   Request Quote
  • 3-4 days
    ×

Related Products

Frequently Purchased Together