Cage System Optical Mounts | View All


- Available for a Range of Optical Lens Diameters
- Adds Additional Adaptability to Cage System
- Retaining Ring Included


- Available for a Range of Diameters
- Fits within 25mm or 30mm Cage System Plates
- Ideal for Securing Mounted Optics or Laser Diode Modules


- Available for a Range of Optical Components
- Anodized Aluminum Construction with Stainless Steel Screws
- 0.5mm Pitch Fine Adjustment Screw
- Fixed Optical Mounts Also Available

- Cage and Tube System Compatible
- Holds 25mm Filters
- 6 Discrete Positions


- Interchangeable to Quickly Swap Optics
- Plate and Cube Beamsplitter Mount Options
- Anodized Aluminum Construction
- Adjustable Optical Mounts Also Available


- Fit within Inner Diameter of Cage System Plates
- Use with Retaining Ring Pairs to Secure Optics
- Join Multiple with Adjustable Length Tubes and Thread Adapters
Cage System Plates | View All


- Fundamental for Basic Cage System Structure
- 50mm Diameter or 2" Square
- Anodized Aluminum Construction


- Easily Add Optics to an Existing Cage System Without the Need for Disassembly
- Slides into Existing TECHSPEC® Cage System Using 38mm Bolt Circle
- Click Here to See How to Use the 4-Rod Insertion Plate


- Interfaces Between TECHSPEC Optical Cage System and Other Cage Systems
- Adapts 30mm Rod Spacing to TECHSPEC Cage System’s 38mm Bolt Circle
- 32mm Inner Diameter


- Specialized Plates Designed to Hold and Position Optics
- Filter Holder Plate with Interchangeable Filter Holder


- Multiple Angular Positioning Options
- Fixed and Continuous Adjustment Plates Available
- Anodized Aluminum Construction


- Specialized Plates Designed to Hold and Position Optics
- Anodized Aluminum Construction with Stainless Steel Screws
- X-Y Micro Positioning Plate with RMS Mounting Thread


- English and Metric Post Adapters
- Customizable Blank Disks
- Reducing Rings
Cage System Spheres | View All


- Ideal for Intersecting Multiple Optical Paths
- Sphere with 43mm Port Integrates a Large Optic
- Cover Disks Block Unused Optical Paths


- Ideal for Intersecting Multiple Optical Paths
- Feature M23.2 or M27.5 Threading for Integration with Cage System Tubes
- End Caps Block Unused Optical Paths
Cage System Accessories | View All


- English and Metric Post Adapters
- Customizable Blank Disks
- Reducing Rings


- 0.8 – 12mm Adjustable Aperture
- Smooth Operation from Maximum to Minimum Aperture
- Fits in Any 25mm Cage System Plate


- C-Mount and Cage System Compatible
- M6 Mounting Hole
- Compatible with Most TECHSPEC® Kinematic Mounts


- Enable Adjustment of Cage System Length
- Locking Ring for Easy Length Adjustment
- M23.2 x 0.75 Threading
- Combine with Thread Adapters to Join Multiple Fixed Extension Tubes


- Connect Cage System Extension Tubes
- Adapt Cage System Tubes to Standard C-Mount Components
- Extended Retainer Does Not Add System Length

- English and Metric Driver Sets
- Up to 25° Angled Entry into Fasteners
- Ideal for use with the TECHSPEC® Cage System
Cage System Kits | View All


- Add Functionality to Cage System Components Kit
- Translation Kit Adds up to 1” Linear Translation
- Swivel Joint Kit Adds 180° of Continuous Angular Adjustment


- Compact Design with Built-In Translation Assembly
- Configurable for ½" or 1" Travel
- Accepts Micrometers with 3/8” Shank
- Step-by-Step Assembly Instructions Available
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act