eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

λ/20 UV Fused Silica Right Angle Prisms

×
  • λ/20 Surface Flatness
  • UV Fused Silica Substrate
  • Laser Optic Quality

TECHSPEC® λ/20 UVFS (Ultraviolet Fused Silica) Right Angle Prisms feature precision specifications for the most demanding applications. These prisms are tailored for laser applications with surface flatness of λ/20 and surface quality of 20-10. Our TECHSPEC® λ/20 UVFS Right Angle Prisms feature industry leading ±15 arcsecond angular tolerances for guaranteed control of optical path. The UV Fused Silica substrate offers extended range deep into the UV.

Common Specifications

Dimensional Tolerance (mm):
+0.00/-0.10
Bevel:
Protective bevel as needed
Clear Aperture (%):
90
Angle Tolerance (arcsec):
±15
Substrate:
Fused Silica (Corning 7980)
Surface Quality:
20-10
Pyramid Tolerance (arcmin):
±1
Image Orientation:
Left-Handed

Products

 Length of Legs (mm)   Length of Hypotenuse (mm)   Coating   Compare   Stock Number   Price  Buy
5.00 7.10 Uncoated
5.00 7.10 UV-VIS & Aluminized
10.00 14.10 Uncoated
10.00 14.10 UV-VIS & Aluminized
12.50 17.70 Uncoated
12.50 17.70 UV-VIS & Aluminized
15.00 21.20 Uncoated
15.00 21.20 UV-VIS & Aluminized
20.00 28.30 Uncoated
20.00 28.30 UV-VIS & Aluminized
25.00 35.40 Uncoated
25.00 35.40 UV-VIS & Aluminized

Technical Information

Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram