eo_logo
 
Product added to cart

High Speed Optical Chopper Replacement Disc - 200 Slot

High Speed Optical Chopper Replacement Disc - 200 Slot

High Speed Optical Chopper Replacement Disc - 200 Slot

×
Stock #28-129 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€161,00
Qty 1+
€161,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes

Specifications

Physical & Mechanical Properties

Construction:
Half Hard Brass, Chemically Blackened Finish
Diameter (mm):
102.00
Maximum Aperture (mm):
0.72 per Slot
Thickness (mm):
0.25

Electrical

Frequency (Hz):
5,000 - 50,000
Maximum Phase Jitter (°):
±17.0

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Range of Interchangeable Chopping Discs
  • Frequencies Ranging from 5Hz to 110 kHz
  • Manual or External Frequency Control

Optical Choppers are used to mechanically modulate light sources that pass through their discs. These optical choppers include a range of interchangeable discs from 2 to 200 slots for the standard chopper and 445 slots for the high frequency chopper, supporting frequencies up to 20kHz and up to 110kHz respectively. Chopping frequency can be adjusted by either a ten-turn dial or by applying an external DC voltage to the “Control In” BNC port on the front panel. Optical Choppers are ideal for use in a variety of applications including Lock-in Detection, Fluorescence Decay Measurement, Rotation Detection, and Reduction of Average Power. These choppers feature a “Reference Out” BNC port that provides a TTL pulse at the chopping frequency and in phase with the chopping action.

Please exercise caution when utilizing the high frequency chopper, #28-115, in applications where it is not possible to completely remove the danger of finger ingress. For safe operation a blanking plate is included to cover all unused apertures and to reduce the size of the aperture in use. High chopping frequencies also lead to heated jets of air to be released through any open apertures in the blade protector and operation is loud and should be considered for applications where noise is a concern. Please ensure the chopper head is securely bolted to the operating surface due to vibrations from the high chopping frequencies.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Optical Chopper Replacement Disc - 2 Slot #56-066 €98,50   Request Quote
  • 3-4 days
    ×
Optical Chopper Replacement Disc - 5 Slot #56-067 €98,50   Request Quote
  • 3-4 days
    ×
Optical Chopper Replacement Disc - 10 Slot #56-068 €98,50   Request Quote
  • Contact Us
    ×
Optical Chopper Replacement Disc - 30 Slot #56-069 €98,50   Request Quote
  • Contact Us
    ×
Optical Chopper Replacement Disc - 200 Slot #56-070 €207,00   Request Quote
  • 3-4 days
    ×
High Speed Optical Chopper Replacement Disc - 120 Slot #28-117 €161,00   Request Quote
  • 3-4 days
    ×
High Speed Optical Chopper Replacement Disc - 150 Slot #28-127 €161,00   Request Quote
  • 3-4 days
    ×
High Speed Optical Chopper Replacement Disc - 200 Slot #28-129 €161,00   Request Quote
  • Contact Us
    ×
High Speed Optical Chopper Replacement Disc - 445 Slot #28-130 €161,00   Request Quote
  • 3-4 days
    ×
Optical Chopper Replacement Disc Pack (5 Discs: 2, 5, 10, 30, 200 Slots) #56-071 €477,00   Request Quote
  • 3-4 days
    ×
Replacement Interconnecting Cable For Optical Chopper #58-004 €83,00   Request Quote
  • 3-4 days
    ×

Related Products