eo_logo
 
Product added to cart

White LED Line Light

×
Stock #63-334 Clearance 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€299,95
Qty 1+
€299,95
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
White
Full Width-Half Max FWHM (nm):
30.00
Height (mm):
11.00
Length (mm):
98.00
Mounting Threads:
M3
Width (mm):
25.00
LED Lifetime (hours):
100,000
Power Supply:
Power Supply Required and Sold Separately:
USA: #59-433
Europe: Not Available
Japan: #59-433
Korea: Not Available
China: #59-433
Spot Size at 100mm Working Distance (mm):
10.00
Irradiance at 100mm (W/m2):
N/A
Type of Illumination:
LED Illuminator
Geometry:
Line Light
Illumination Mode:
Strobed or Constant

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Description

#59-433 Universal Power Supply and #59-371 DC Current Controller are required for operation. #63-345 Line Light Heat Sink is recommended to maintain performance and optimize product lifetime.

Product Family Description

  • Variable Intensity with DC Current Controller
  • Excellent Uniformity
  • 100,000 Hour Product Lifetime

LED Line Lights provide the high-power illumination required in machine vision, biomedical, fluorescence, and strobing applications. Each LED module contains four M3 mounting holes on a 29mm diameter circle. The universal power supply, which accepts a 90 - 245V AC input, ships with clip-on adapters for the US, Europe, and UK. Through the DIN rail mountable DC current controller, LED intensity can be adjusted manually via a potentiometer or by supplying a 0 - 5V analog control input. The DC current controller is designed to deliver up to 400mA at 24V.

Note: #59-433 Universal Power Supply and #59-371 DC Current Controller are required for operation. #63-345 Line Light Heat Sink is recommended to maintain performance and optimize product lifetime.