eo_logo
 
Product added to cart

Watec Wat 221S2 COLOR CAMERA

×
Stock #58-015 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€587,00
Qty 1+
€587,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes

Specifications

General

Type:
Color Camera
Manufacturer:
Watec
Model Number:
WAT 221S2

Physical & Mechanical Properties

Dimensions (mm):
63.5 x 43.5 x 44
Weight (g):
160.00

Sensor

Type of Sensor:
Interlaced CCD
Camera Sensor Format:
1/2"
Resolution (MegaPixels):
0.40
Pixels (H x V):
752 x 582
Sensing Area, H x V (mm):
6.4 x 4.8
Exposure Time:
1/60 - 1/10,000s., On/Off
Signal Format:
PAL

Hardware & Interface Connectivity

Video Output:
Analog
Connector:
BNC
Synchronization:
Internal
Power Requirement:
12 V DC

Threading & Mounting

Mounting Threads:
¼-20 TPI
Mount:
C/CS-Mount

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +40

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Multi Function
  • High Sensitivity
  • Simultaneous Output of Composite Video and Y/C Signals

Frequently Purchased Together