eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Vari-Mag Series Kit

SilverTL™ Telecentric Lenses

SilverTL™ Telecentric Lenses VariMagTL™ Telecentric Lenses TECHSPEC® CompactTL™ Telecentric Lenses
×
Stock #29-139 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€5.845,00
Qty 1+
€5.845,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Maximum Sensor Format:
2/3"
Working Distance (mm):
1.0X - 3.0X VariMag: 50.3 - 71.6
0.5X - 1.0X VariMag: 100 - 115
0.25X - 0.5X VariMag: 100.1 - 145
Aperture (f/#):
f/6 - Closed
Contents of Kit:
1.0X - 3.0X VariMag: 88-387
0.5X - 1.0X VariMag: 88-386
0.25X - 0.5X VariMag: 88-385

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Easy to Order Kits of Our Best Selling Telecentric Imaging Lenses
  • Various Magnification and Working Distance Kits Available
  • TECHSPEC SilverTL, VariMagTL, and CompactTL

TECHSPEC® Telecentric Imaging Lens Kits provide sets of TECHSPEC® SilverTL, VariMagTL, and CompactTL Imaging Lenses in easy to order kits at a reduced price. These kits offer multiple solutions to applications requiring telecentric lenses including machine vision, metrology, automotive and electronic inspection, measurement, and gauging. TECHSPEC® Telecentric Imaging Lens Kits offer various selections of magnifications and working distances within the product lines. The TECHSPEC® SilverTL, VariMagTL, and CompactTL lenses in these kits are C-Mount camera compatible, and feature a locking iris and focus adjustment to prevent unwanted adjustments.

 

  • SilverTL: Silver Telecentric, Metrology and Gauging
  • VariMagTL: Variable Magnification Telecentric, Adjustable Magnification That Can Be Locked with a Set Screw
  • CompactTL: Compact Telecentric, C-Mount Lenses for Machine Vision, Factory Floors, Assembly Lines