eo_logo
 
Product added to cart

Type-A to Type-B, USB 3.0 Locking Cable, 10m

USB3 Type A, w/Thumbscrews to Micro-B, Straight w/Thumbscrews Cable, 20m

USB3 Type A, w/Thumbscrews to Micro-B, Straight w/Thumbscrews Cable, 20m

×
Stock #26-018 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€309,00
Qty 1+
€309,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads

Product Details

Type:
USB 3.0 Cable

Hardware & Interface Connectivity

Length of Cable (m):
10

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • USB 2.0, 3.0, and 3.1 Options Available
  • USB Type-A to Type-B, Micro-B, Mini-B, or Type-C Connector Options Available
  • 2 – 20m Cable Lengths Available

USB Cables for Machine Vision Cameras are available in USB 2.0, 3.0, or 3.1 and various connector configurations including Type-A to either a Type-B, Micro-B, Mini-B, or Type-C Connector. These cables come in a variety of cable lengths ranging from 2 – 20m. A majority of the cables offer thumbscrew locking capabilities on one or both ends of the cable for secure connectivity. USB Cables for Machine Vision Cameras are highly versatile and ideal for use in a wide range of industries and applications such as industrial automation and medical imaging. USB to Serial Converters are also available for applications requiring RS232 communication.