eo_logo
 
Product added to cart

Step Adapter to M37.0 x 0.75 Filter Thread

Filter Thread Step Adapter

×
Stock #66-933 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€42,75
Qty 1+
€42,75
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads

Product Details

Type:
Lens Accessory

Threading & Mounting

Mounting Threads:
Female Thread: M46 x 0.75
Male Thread: M37 x 0.75

Regulatory Compliance

RoHS 2015:
REACH 201:
Certificate of Conformance:

Product Family Description

  • Compatible with Filter Threads from M25.5 to M46
  • Prism Faces are AR Coated While Side Faces are Ground and Blackened

The Right Angle Adapter features a prism design and housing with a M46 mount that easily adapts to lenses with threading ranging from M25.5 to M43 by means of a step ring (sold separately). Fully adjustable through 360° and includes a locking thumb screw to maintain the positioning of the assembly.