eo_logo
 
Product added to cart

Spanner Wrench for aplanoXX Aplan Objective

See More by AdlOptica
Spanner Wrench (#19-503)

Spanner Wrench (#19-503)

×
Stock #19-497 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€99,00
Qty 1+
€99,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes

Specifications

General

Model Number:
Spanner Wrench K-26-0.4x0.4
Type:
Spanner Wrench

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

AdlOptica aplanoXX Aplan Objectives compensate for spherical aberration and coma when focusing into glass, sapphire, silicon carbide, silicon, PMMA, and other transparent materials at depths up to 4mm. These objectives are designed to be used with ultrafast solid-state and fiber lasers and are optimized for 800nm (Ti:sapphire) and 1030nm (Yb:doped). Featuring C-Mount threading and an optical design insensitive to misalignment, these objectives are easy to integrate into laser systems. AdlOptica aplanoXX Aplan Objectives are ideal for micromachining glass, 3D nanofabrication, waveguide recording, and selective laser etching. A collar on the objective allows for manual adjustment of focus and a replaceable front window protects from debris during materials processing.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Replacement Window for 515/1030nm foXXus and aplanoXX Objectives #19-493 €99,00   Request Quote
  • 3-4 days
    ×
Replacement Unmounted Window for 800nm, 0.80 NA, aplanoXX Aplan Objective #19-494 €99,00   Request Quote
  • 3-4 days
    ×
Mounted Window for 1030nm, 0.80 NA, aplanoXX Aplan Objective #19-495 €307,00   Request Quote
  • 3-4 days
    ×
Mounted Window for 800nm, 0.80 NA, aplanoXX Aplan Objective #19-496 €307,00   Request Quote
  • 3-4 days
    ×
Spanner Wrench for aplanoXX Aplan Objective #19-497 €99,00   Request Quote
  • 3-4 days
    ×