eo_logo
 
Product added to cart

Sill Optics 163mm FL, 102 x 102mm Scan Area, 532 + 1064nm F-Theta Scanning Lens, S4LFT1163-081

Sill Optics F-Theta Lenses

Sill Optics F-Theta Lenses

×
Stock #70-153 New 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€3.970,00
Qty 1+
€3.970,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Design Wavelength DWL (nm):
532
Focal Length FL (mm):
163.00
Model Number:
S4LFT1163-081
Maximum Diameter (mm):
106.00
Scan Angle (°):
±25.30
Scan Field (mm):
102.0 x 102.0
Mounting Threads:
M85 x 1.0
Telecentricity (°):
12.7
Transmission (%):
>96
Type:
F-Theta Lens
Working Distance (mm):
159.90
Coating Specification:
532nm R < 0.25% + 1064nm R < 0.20%
Wavelength Range (nm):
532, 1064
Flange Distance (mm):
214.5 (@1064) 215.4 (@532)
Focus Size Diameter, 1/e2 (μm):
20.08 (@1064) 13.25 (@532)
Input Beam Diameter, 1/e2 (mm):
12.00
Maximum Length (mm):
82.50
Damage Threshold, Pulsed:
2.5 J/cm2 per 1ns pulse at 50Hz
Damage Threshold, CW:
2.5 MW/cm2
Weight (kg):
1.30

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Multispectral Design Wavelength of 532nm and 1064nm
  • Large Scan Field of 102mm x 102mm and a Focal Length of 163mm
  • High Damage Thresholds and Low Telecentricity Errors
  • GalvanometersBeam Expanders, and Laser Sources Also Available

Sill Optics Multispectral F-Theta Lenses are high quality lenses that are ideal agricultural inspection, confocal microscopy, and environmental research applications. This F-Theta Lens offers a focal length of 163mm, and a large scan field of 102mm (X) x 102mm (Y). Corrected for Nd:YAG fundamental wavelength of 1064nm and the second harmonic wavelength for 532nm, this lens features a common mounting thread for easy integration into galvo systems. Sill Optics Multispectral F-Theta Lenses feature a high damage threshold of 2.5 J/cm² (1ns, 50Hz) for pulsed lasers and 2.5 MW/cm² for continuous wave (CW) lasers.