eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Rugged Blue Series Kit IR/CUT, M12 Mount

C Series: All lenses pictured may not be included in the kit. See

C Series: All lenses pictured may not be included in the kit. See "Contents of Kit" specification for included lenses.

C Series: All lenses pictured may not be included in the kit. See UC Series: All lenses pictured may not be included in the kit. See HP Series: All lenses pictured may not be included in the kit. See
×
Stock #73-075 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€2.275,00
Qty 1+
€2.275,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes

Specifications

General

Note:
C-Mount to M12 Adapeter w/O-Ring, M12 Lens Holder for Camera Boards, and 10 pack of M12 Lock Nuts Included
Included Focal Lengths or Magnifications:
2, 4, 6, 10, 16, 25

Optical Properties

Included F/#:
2.5, 4, 8

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Easy to Order Kits of Our Best Selling Fixed Focal Length Imaging Lenses
  • Full Product Line or Select Focal Lengths Kit Versions Available
  • TECHSPEC C, UC, and HP Imaging Lenses are Also Sold Individually

TECHSPEC® Imaging Lens Kits provide sets of TECHSPEC C, UC, and HP Imaging Lenses in easy to order kits at a reduced price. These kits offer multiple solutions to applications requiring fixed focal lengths such as factory automation, machine vision, inspection, or rapid prototyping. TECHSPEC Imaging Lens Kits can be ordered as a full product line or as curated selections of focal lengths within the product line. The TECHSPEC C, UC and HP lenses in these kits are C-Mount camera compatible, and feature a locking iris and focus adjustment to prevent unwanted adjustments.

  • C Series: Compact (C), FA Lenses for Machine Vision
  • UC Series: Ultra-Compact (UC), High Resolution Lenses for Small Sensors
  • HP Series: High Performance (HP), C-Mount Lenses for Machine Vision

Related Products