eo_logo
 
Product added to cart

RS-232 Serial Port Adapter

See More by Zaber™
#59-749: RS-232 Serial Port Adapter

#59-749: RS-232 Serial Port Adapter

×
Stock #59-749 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€47,00
Qty 1+
€47,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Cables & Power Supplies
Note:
6-pin Mini-Din to RS-232 Serial Port Adapter

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Miniature, Robust Design
  • Integrated Motor and Controller
  • Controlled Manually or via RS-232 Serial Interface
  • Available with Integrated, 250 Counts per Revolution (CPR) Motor Mounted Encoder

Zaber™ High Accuracy Linear Actuators feature 50nm resolution with up to 50mm travel distance. These computer-controlled, self-contained linear actuators include a stepper motor and a built-in controller that can connect directly a computer’s RS-232 port while requiring only the included 15V power supply. Encoder versions are available for all travel lengths and include 250 Counts per Revolution (CPR) rotary quadrature encoders integrated into the stepper motor. Zaber™ High Accuracy Linear Actuators also feature an industry standard 3/8” shank that fits most common stages. The actuator shaft does not rotate and will not transmit any torque to the translation stage. When used manually, the actuator can be monitored using a computer if needed.

Note: A 6ft. data cable, RS-232 adapter, and universal power supply are sold separately as accessories

Accessories

Title CompareStock Number  Price Buy
6ft Data Cable, 6-pin Mini-Din Male to Female #56-543 €11,00   Request Quote
  • 3-4 days
    ×
USB to Serial Converter Cable with M8 Female Plug #15-295 €45,00   Request Quote
  • In Stock
    ×
2.1mm Power Plug #56-546 €196,00   Request Quote
  • In Stock
    ×
RS-232 Serial Port Adapter #59-749 €47,00   Request Quote
  • In Stock
    ×
48V Universal Power Supply #15-294 €43,00   Request Quote
  • In Stock
    ×

Frequently Purchased Together