Product added to cart

Reticle Calibration Stage Micrometer, NIST traceable

×
Stock #59-281 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€707,00
Qty 1-4
€707,00
Qty 5+
€672,40
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Thickness (mm):
1.52 ±0.100
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Durable Chromium Coating on Glass
Optical Density OD (Average):
>2.0
Dimensions (mm):
25.4 x 76.2 ±0.100
Pattern Length (mm):
0.1 - 20.0
Surface Quality:
60-40
NIST Certification:
Yes

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Features a Series of "H" Shaped Fiducial Images
  • Image Sizes from 0.1 to 20mm
  • Available with NIST Traceable Data

Our reticle calibration stage micrometer features a series of “H” shaped fiducial images in a range of sizes from 0.1 to 20mm. Micrometer features durable chromium coating with an O.D. > 2.0 on a 25 x 75 x 1.4mm substrate. Micrometer is available with NIST traceable tested data.

Technical Information

 
Pattern Length (mm) Pattern Height (mm) Line Width (μm)
0.10, 0.25, 0.50, 0.75 0.50 10
1.00, 2.50, 5.00, 7.50 1.00 20
10.0, 15.0, 20.0 3.00 40