eo_logo
 
Product added to cart

Replacement Penlight for #55-678 and #55-679

#52-085: Replacement Penlight for #55-678 and #55-679

#52-085: Replacement Penlight for #55-678 and #55-679

×
Stock #52-085 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€41,00
Qty 1-4
€41,00
Qty 5+
€38,80
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • 40X and 100X Models, Include 10X Eyepiece
  • Inch/Metric Reticle
  • Rack and Pinion Focusing

For quick and precise measurements in laboratories, workshops and assembly lines. Features a dual scale reticle graduated in both inches and millimeters. A turn of the eyepiece brings the reticle into sharp focus. Vertical adjustment knob sharpens the subject image. Includes a fully vertically adjustable battery operated penlight illuminator, which can be removed for use elsewhere. Scope has cutaway opening at base for subject manipulation.

Note: Reticle cannot and should not be removed or replaced.