eo_logo
 
Product added to cart

Replacement Base for Peak Illuminated Direct Microscopes

×
Stock #56-496 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€42,75
Qty 1-4
€42,75
Qty 5+
€40,50
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes

Specifications


Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Multiple Magnification Options
  • Illuminated Models Available with English or Metric Reticles
  • Removable Clear Acrylic Base

Peak Direct Measuring Microscopes are high power, portable microscopes designed for precise depth measurements. Peak Direct Measuring Microscopes feature a 10X focusable eyepiece and a scale with an accuracy of 0.1mm for measuring the length, width, or depth of an object. The clear cutaway acrylic base allows for manipulation of the sample while viewing. Illuminated models feature a removable pen illuminator, and include two AA batteries. Peak Direct Measuring Microscopes are sold with a hard-shell vinyl storage case.

Note: Reticle should not be removed or replaced.

Accessories

Title CompareStock Number  Price Buy
Replacement Base for Peak Direct Measuring Microscopes #52-822 €29,75 Qty 5+ €28,25   Request Quote
  • In Stock
    ×
Replacement Penlight Clamp for Peak Illuminated Microscopes #56-495 €29,75 Qty 5+ €28,25   Request Quote
  • Contact Us
    ×
Replacement Base for Peak Illuminated Direct Microscopes #56-496 €42,75 Qty 5+ €40,50   Request Quote
  • 3-4 days
    ×

Frequently Purchased Together