LED line lights are the ideal high performance replacement for fluorescent tube lighting. LED illuminators feature a long lifespan and provide flicker and shadow free diffuse illumination absent of hotspots. With low power consumption and no warm-up time, LED illuminators are ideal for a wide variety of applications. Equipped with an adjustable bracket, Metaphase Technologies LED Linear Lights are capable of 0 - 180° positioning. Models are available with or without an in-line dimmer for intensity control that is easily adjusted by a tunable dial. A tilt bracket is included with each linear light.
Note: 8" and 14" illuminators require power supply #87-354. 23" and 48" illuminators require power supply #87-355.
Dimensions | 8" x 8" | 14" x 14" | 23" x 23" | 48" x 48" |
A | 8.00" | 13.93" | 22.81" | 45.72" |
B | 9.25" | 15.18" | 24.06" | 46.97" |
C | 9.74" | 15.69" | 24.55" | 47.46" |
![]() |