eo_logo
 
Product added to cart

Polarizer Accessory for 5 LED Bar Light

#34-882: Polarizer Accessory for 5 LED Bar Light

#34-882: Polarizer Accessory for 5 LED Bar Light

×
Stock #34-882 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€55,00
Qty 1+
€55,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type of Illumination:
Accessory

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Full Range of SWIR Wavelengths Available
  • High Intensity and Uniform Lighting
  • Adjustable Illumination Angles

Effilux SWIR LED Bar Lights provide intense and uniform lighting for machine vision, sorting and silicon inspection applications. Available in wavelengths of 1050, 1200, 1300, 1450, 1550, and 1650nm. These bar lights feature adjustable lens positions and illumination angles for added flexibility Effilux SWIR LED Bar Lights are ideal complements for applications utilizing TECHSPEC® C Series Fixed Focal Length SWIR Lenses, TECHSPEC® SilverTL™ SWIR Telecentric Lenses and LUCID Vision Labs Triton™ GigE Power over Ethernet (PoE) SWIR Cameras or Teledyne FLIR IIS Forge 1GigE SWIR Cameras.

Note: Included with the bar lights are one semi diffuse window and one 25° lens position kit.