eo_logo
 
Product added to cart

Polarization Maintaining Patchcord, Hybrid FC, 0.12NA, 970-1550nm, 1m

FC/PC to FC/APC Connector

×
Stock #25-984 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€199,00
Qty 1-4
€199,00
Qty 5+
€179,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Patchcord
Fiber Cable Type:
PM980-XP
Slow Axis Alignment:
Aligned to Connector Key

Physical & Mechanical Properties

Length (m):
1 +0.075/-0.0
Jacket Material:
Ø3 mm Blue PVC Furcation Tubing
Key Width:
2mm Narrow Key Connector Key Aligned with Slow Axis

Optical Properties

Numerical Aperture NA:
0.12
Alignment Wavelength (nm):
980
Wavelength Range (nm):
970 - 1550
Mode Field Diameter (nm):
6.6 ± 0.5µm @ 980nm
Extinction Ratio:
22dB (Min)
24dB (Typ.)

Hardware & Interface Connectivity

Connector:
FC/PC to FC/APC
Insertion Loss (dB):
0.70dB (Max)
0.50dB (Typ.)
Loss (dB):
50 (FC/PC)
60 (FC/APC)

Environmental & Durability Factors

Operating Temperature (°C):
0 to 70
Storage Temperature (°C):
-45 to 85

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • FC/PC, FC/APC, and Hybrid Terminated Connectors
  • Patchcords for Wavelengths from 460 – 1625nm
  • Polarization Extinction Ratios up to 25dB
  • 1m and 2m Standardized Lengths Available

Polarization Maintaining Fiber Optic Patchcords are available with FC/PC or FC/APC terminated connectors. Hybrid terminated connectors enable users to adapt FC/PC or FC/APC patchcords for compatibility with existing fiber assemblies. Typical extinction ratios between 18 – 25dB maintain input polarization orientation. Polarization Maintaining Fiber Optic Patchcords are ideal for applications including beam delivery, telecommunications, fiber optic sensing. Each connector is engraved with the fiber type for easy integration and identification.

Related Products