eo_logo
 
Product added to cart

Model 6 Economical Dual Magnification Microscope

×
Stock #58-059 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€267,00
Qty 1+
€267,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Model Number:
Model 6
Type of Optics:
10X WF Eyepiece, 1X and 3X Objective, Blue Filter for Stage
Note:
Magnification with Included 10X Eyepieces, 20X - 60X with Optional 20X Eyepieces

Physical & Mechanical Properties

Stage Size (mm):
295 x 120 x 190
Weight (kg):
3.00

Optical Properties

Magnification:
10X - 30X
Working Distance (mm):
80.0

Regulatory Compliance

Certificate of Conformance:

Product Details

  • 20X and 40X Magnification
  • 360 degree rotatable head
  • Built in Quartz Halogen Incident and Transmitted Illumination
  • Dust Cover

Both the Model 6 and Model 7 have turret mounted twin objectives which allow a choice of magnifications with each model. The Model 6 has 10X and 30X magnification and the Model 7 x 20 and 40X, with alteration of the magnification being achieved by rotating the turret. Additional increased magnification is possible with 20X additional eyepieces. However, the objectives are factory fitted and cannot be altered. Inbuilt incident and transmitted illumination (spare bulb available).