eo_logo
 
Product added to cart

Miniscan III 14mm 1064nm Bundle

Superscan IV Bundle

Superscan IV Bundle Miniscan III Bundle
×
Stock #21-949 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€6.990,00
Qty 1+
€6.990,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Dual Axis
Contents of Kit:
Miniscan III 14mm 1064nm Bundle:
#21-953
#21-962
#21-964
#21-965
#21-966
#21-967
Note: Software, Lens Ring, and Power Supply Sold Separately

Physical & Mechanical Properties

Mirror Aperture (mm):
14
Dimensions (mm):
134.0 x 98.0 x 100.3
Repeatability (μrad):
<2.0
Resolution (μrad):
XY2-100-E 16-Bit: 12 SL2-100 20-Bit: 0.76

Optical Properties

Coating:
Dielectric Mirror (1064nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Silicon (Si)

Electrical

Current - Peak (A):
Maximum: 5
Current - RMS (A):
2.0

Hardware & Interface Connectivity

Power Requirement:
+30 or +48V

Environmental & Durability Factors

Operating Temperature (°C):
+15 to +35

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 10, 14, and 15mm Mirror Apertures
  • Coated for 1064nm Higher Power Laser Applications
  • Stable Digital Control for High Speeds
  • Dual Axis Configuration

RAYLASE Galvanometer Optical Scanners are available as either the MINISCAN III galvanometer or the SUPERSCAN IV galvanometer which both provide stable, high speed control in an IP64 rated dust-proof housing. The MINISCAN III galvanometer unit offers stable digital control, low noise, and low drift in a compact 134 x 98mm dual axis form factor. The SUPERSCAN IV galvanometer unit features a water-cooled master block design for stable thermal operation enabling applications that require frequent beam direction changes, high jump frequencies, and high input laser power. RAYLASE Galvanometer Optical Scanners are ideal for a range of high speed and high power laser manufacturing applications such as laser ablation, scribing, surface cleaning, material cutting, and component marking. These galvanometer units feature a highly reflective (HR) laser coating for 1064nm on the 10, 14, and 15mm mirror apertures, but can be coated for 355 and 532nm laser applications; please contact us for alternate galvanometer tunings or mirror coatings.

Note: For proper application implementation, these high-speed optical scanning devices must be used in conjunction with an F-Theta scanning lens. Our F-Theta scanning lenses can be found here.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Frequently Purchased Together