eo_logo
 
Product added to cart

Medium, 1 Pack (720 Pieces), Anti-Static Fingercots

×
Stock #54-922 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€41,00
Qty 1+
€41,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes

Specifications

General

Sizes Included:
Medium, 720 Pieces

Regulatory Compliance

RoHS 2015:
REACH 201:
Certificate of Conformance:

Product Details

  • ISO 5 Class 100
  • Anti Static and Powder Free
  • Ideal for ESD Sensitive Assembly Work

ISO 5 (Class 100) Anti-Static Fingercots are suited for uses with Class II static sensitive devices. Both antistatic and powder-free, these 2 mil latex coverings are cleanroom processed and double packed in nitrogen-flushed ESD packaging. These fingercots are ideal for ESD sensitive work, assembly, and delicate repair work. ISO 5 (Class 100) Anti-Static Fingercots are a necessary aspect of optics cleaning and care, furthering the lifespan of optical components. These close-fitting fingercots are available in medium to extra-large sizes, in a 720-piece pack.

Frequently Purchased Together

Resources

Filter

Cleaning Optics

Looking for the best way to clean optics? Learn more about the different cleaning products and methods, along with tips to handle optics at Edmund Optics.

View Now

Quick Tips for Cleaning Optics

Knowing how to properly clean your optical components is an easy way to maintain system performance and save money by decreasing the risk of component damage.

View Now

First Contact Polymer Solution

First Contact Polymer Solution is an easy-to-use liquid polymer for cleaning the surfaces of lenses and other optical components (see below for a more extensive list)

View Now

How do I clean my micro optics?

How do I clean my mirrors?

Is it okay to clean an infrared lens, for example one made of germanium, with ethanol?

How do I clean my optics?