eo_logo
 
Product added to cart

LUCID Vision Labs™ Atlas ATP245S-CC, Sony IMX540, 24.5MP, IP67 Color Camera

See More by LUCID Vision Labs™
×
Stock #23-978 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€2.935,00
Qty 1+
€2.935,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Color Camera
Manufacturer:
Lucid Vision Labs
Camera Family:
Atlas IP67
Model Number:
ATP245S-CC

Physical & Mechanical Properties

Dimensions (mm):
60 x 60 x 65
Weight (g):
340
Housing:
Full

Sensor

Image Buffer:
380 MB
Imaging Sensor:
Sony IMX540
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
4/3"
Resolution (MegaPixels):
24.50
Pixels (H x V):
5,320 x 4,600
Pixel Size, H x V (μm):
2.74 x 2.74
Sensing Area, H x V (mm):
14.58 x 12.60
Frame Rate (fps):
22.70
Pixel Depth:
8/10/12 Bit
Exposure Time:
12.12 μs to 10 s (Normal) / 2.296 μs to 2.464 μs (Short Mode)
Dynamic Range (dB):
Not Specified
Machine Vision Standard:
GigE Vision v2.0

Electrical

Power Consumption (W):
8W via PoE, 7W when powered externally

Hardware & Interface Connectivity

Video Output:
GigE (PoE)
Connector:
PoE, M12
Power Supply:
PoE (IEEE 802.3af), or 12-24 VDC external
GPIOs:
1 opto-isolated input, 1 opto-isolated out, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or PTP (IEEE 1588)
Interface Port Orientation:
Back Panel
GPIO Connector Type:
12 pin M8 connector

Threading & Mounting

Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
-20 to 55
Storage Temperature (°C):
-30 to 60

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • IP67 Rated for Protection from Water Ingress, Dust and Dirt
  • 5Gbase-T (5GigE) Ethernet Interface
  • Supports Power over Ethernet (PoE), Simplifying Integration

LUCID Vision Labs Atlas IP67 5GigE Cameras are water ingress protected, industrial cameras designed for imaging applications requiring high bandwidth and performance in rugged environments. These cameras support the 5Gbase-T (5GigE) Ethernet interface and are Power over Ethernet (PoE), capable of 600 MB/s data transfer rates which allow for high resolution and frame rates. LUCID Vision Labs Atlas IP67 5GigE Cameras feature a C-mount and Active Sensor alignment for superior optical performance. These cameras offer a perfect balance of fast frame rates, compact size, industrial ruggedization, and an excellent price-performance ratio.

Accessories

Title CompareStock Number  Price Buy
Power Over Ethernet (PoE) Single Port injector #68-469 €71,00   Request Quote
  • In Stock
    ×
Broadcom Dual Port 10G Ethernet Card #72-561 New €284,00   Request Quote
  • 3-4 days
    ×
Dual Port 10G POE+ Ethernet Card #72-562 New €412,00   Request Quote
  • 3-4 days
    ×
Quad Port 5 Gigabit POE+ Ethernet Card #72-563 New €392,00   Request Quote
  • 3-4 days
    ×
M12-RJ45 CAT6A Ethernet IP67 Cable 2M (A) #23-983 €37,00   Request Quote
  • 3-4 days
    ×
M8 GPIO IP67 Male-Open Cable 15M AMP #23-999 €83,00   Request Quote
  • 3-4 days
    ×
M8 GPIO IP67 Male-Open Cable 15M AMP (Recertified 05-P) #23-999-RCD-05P Recertified €78,00   Request Quote
  • 3-4 days
    ×
C-Mount To S-Mount Adapter #23-979 €11,00   Request Quote
  • Contact Us
    ×
TFL to C-Mount Adapter #23-980 €21,00   Request Quote
  • 3-4 days
    ×
TFL to EF Mount Adapter Assembly (US) #23-981 €1.235,00   Request Quote
  • 3-4 days
    ×
Adjustable TFL-Mount to F-Mount Adapter #23-982 €430,00   Request Quote
  • 3-4 days
    ×

Related Products

Imaging Lens Selector

Imaging
 

 
0
1
2
3
4
5
6
 
×

Frequently Purchased Together