Always adhere to safe practices and proper usage of safety equipment when operating lasers. The degree of protection required in each circumstance should be determined by the laser safety officer, industrial hygienist, or the individual responsible for the safety program.
Get Product Downloads
Note:
Fits JDS Uniphase Cylinder Head Models with 1.245" Diameters
Ideal for Interferometry and Metrology Applications
Random or Linear Polarization Options
Lumentum High Performance Helium-Neon Lasers feature a patented close-cathode design that provides improved thermal and power stability. They also utilize a patented field concentrator design that enables fast turn-on. These Lumentum HeNe lasers also feature precisely aligned cylindrical housings, with cylindrical laser heads and electrical interconnect systems used to simplify system integration. Lumentum High Performance Helium-Neon Lasers’ rugged design is ideal for even the most demanding applications. They are exemplary for use within interferometry and metrology applications.
Note: Please exercise caution when using a user-provided power supply to not exceed the electrical specifications of the laser as this may cause damage and void the warranty. These HeNe lasers comply with 21CFR1040 and IEC 825-1:1993. Lumentum was previously known as JDSU.
Technical Information
Beam Expander Mounting Configurations
Click on an item below to be brought to that item's product page.