eo_logo
 
Product added to cart

L2-GM-08k02S-00-A, DALSA Linea Lite Line Scan GigE Camera

See More by Teledyne DALSA
Teledyne Imaging DALSA Linea Lite GigE Line Scan Cameras - Front

Teledyne Imaging DALSA Linea Lite GigE Line Scan Cameras - Front

Teledyne Imaging DALSA Linea Lite GigE Line Scan Cameras - Front Teledyne Imaging DALSA Linea Lite GigE Line Scan Cameras - Back
×
Stock #71-776 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€1.090,00
Qty 1+
€1.090,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Monochrome Camera
Manufacturer:
Teledyne DALSA
Camera Family:
LINEATM LITE
Model Number:
L2-GM-08k02S-00-A
Resolution (Pixels):
8192.00

Physical & Mechanical Properties

Dimensions (mm):
46 x 46 x 37 (excludes connectors and lens mount)
Weight (g):
111
Housing:
Full

Sensor

Type of Sensor:
DALSA Line Scan CMOS
Pixel Size, H x V (μm):
3.50 x 3.50
Pixel Depth:
8 bit
Dynamic Range (dB):
72.00
Machine Vision Standard:
GigE Vision
Read Noise (e-):
8.5
Maximum Line Rate (kHz):
25
Full Well Depth (ke-):
32

Electrical

Power Consumption (W):
<6.0

Hardware & Interface Connectivity

Video Output:
GigE, PoE
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
+12 to +24V DC HD15 Connector or 48V POE
Interface Port Orientation:
Back Panel
GPIO Connector Type:
HD15 (High Density)

Threading & Mounting

Mount:
M42

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +65

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Compact 46 x 46mm Form Factor
  • Line Rates from 12.5 – 50kHz
  • 2k, 4k, or 8k Resolution Options Available
  • Simple Integration with Gigabit Ethernet Connectivity
  • Teledyne TurboDrive™ Enabled
  • Monochrome and Color Options Available

Teledyne DALSA Linea Lite GigE Line Scan Cameras utilize a single line of sensor pixels to build up a two-dimensional image at a lower cost than area scan cameras. Featuring Teledyne DALSA's proprietary TurboDrive™ technology, these cameras can sustain line rates up to 50 kHz (and up to 64 kHz in burst mode) without straining your GigE network. With a compact 46 x 46mm form factor that is 45% smaller than the standard Linea line, these cameras are perfect for space-constrained setups. Teledyne DALSA Linea Lite GigE Line Scan Cameras feature higher dynamic ranges than alternative image capture methods and are available with 2k, 4k, or 8k resolutions. The 8k variants utilize two 4k/7µm pixel rows with a ½ pixel offset and allow for data from the two 4k/7µm images to be captured and reconstructed to achieve an image resolution of 8k/3.5µm in real time, which greatly facilitates the detectability of subpixel defects. These cameras are ideal for automated optical inspections, sorting systems, materials grading and inspections, and general-purpose machine vision applications. Download this whitepaper for more information on applications that would benefit from line scan camera technology.

Note: An H15 cable is required for GPIO operation and is not included with these cameras.

Related Products