eo_logo
 
Product added to cart

HandPlunger (3cc Barrel), Dispenser Units

HandPlunger (Barrel and Tip Not Included)

×
Stock #55-044 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€36,50
Qty 1+
€36,50
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
Product Description

Empty barrels and dispenser tips are required and sold separately. Pre-loaded Norland adhesive barrels are also available.

Product Family Description

Dispensing Guns and Hand Plungers are used to precisely apply optical adhesives and other fluids, epoxies, or pastes. The DispensGun DG® features a durable, all-metal design, 10:1 mechanical advantage, and complete flow control with positive shutoff. It is ideal for applications involving deposit sealants, solder/braze pasts, filled epoxies, or lubricants. The Hand Plunger Dispenser is designed for use with fluids of any viscosity, including gels, solder pastes, filled epoxies, and grease. Dispensing Guns and Hand Plungers are both offered in a 3, 10, or 30cc barrel. Empty Barrels and Pre-Loaded Norland Adhesive Barrels are also available. 

Note: Empty barrels and dispenser tips are required and sold separately. Pre-loaded Norland adhesive barrels are also available.