eo_logo
 
Product added to cart

Handi-Vac Dissipative Kit

Handi-Vac®

×
Stock #57-632 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€40,00
Qty 1-9
€40,00
Qty 10+
€35,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Contents of Kit:
1 x Handi-Vac Vacuum Pen
4 x interchangeable tips: 1/8" (one bent & one straight), ¼" (one bent), 3/8" (one straight)

Regulatory Compliance

Reach 191:
RoHS 2015:
Certificate of Conformance:

Product Family Description

  • ESD-Safe
  • Pen and Bulb Options
  • General-Purpose Component Handling

Handi-Vac® and Pen-Vac® Pick-up Tool Kits feature lightweight, economical tools with black dissipative plastic handles and are available with non-marring static dissipative or conductive silicon vacuum cups. Placement accuracy is not as precise as a pen-style pick-up tool, but the bulb-style model is cost-effective enough to include in every tool kit. Simply squeeze the Handi-Vac® handle (bladder) for suction or press/release the Pen-Vac® push button to control the vacuum. Handi-Vac® and Pen-Vac® Pick-up Tool Kits have probes with stainless steel stems with zinc fittings. Black cups have a 0.035” inner diameter on the component side and can be directly mounted to the handle.

Handi-Vac® Kits include 4 interchangeable tips (OD cup size): 1/8" (one bent & one straight probe), ¼" with bent probe, and 3/8" with straight probe. Pen-Vac® Kits include 6 tips, in the same sizes, each with one bent and one straight probe.

Tip Kits come with 8 straight probes: 3/32", 1/8", 3/16", ¼", 3/8", ½", 5/8", ¾" (OD cup size)