eo_logo
 
Product added to cart

½" Stainless Steel Tips, 18 Gauge (50 Count)

½" Stainless Steel Tip

×
Stock #55-068 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€36,50
Qty 1+
€36,50
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
18 Gauge, Green Color

Physical & Mechanical Properties

Inner Diameter (mm):
0.84
Outer Diameter (mm):
1.27

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

Dispenser barrels, tips, and other accessories are available for use with dispensing guns and hand plungers. Dispenser Barrels are available in a clear version for normal fluids, an amber version for UV-curing fluids, and an opaque version for light sensitive fluids. Dispenser tips are available in plastic and steel to ensure varying levels of controllable deposits without leakage.

Note: Barrels, tips, and adhesive are sold separately from dispensers. Pre-loaded Norland adhesive barrels are also available.