eo_logo
 
Product added to cart

Firewire.b Cable 9-to-9 Pin, 15' (4.6m)

Firewire.b Cable 9-to-9 Pin, 15' (4.6m) (#58-357)

Firewire.b Cable 9-to-9 Pin, 15' (4.6m) (#58-357)

×
Stock #58-357 Clearance 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€21,00
Qty 1+
€21,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes

Specifications

General

Type:
Camera Accessory

Hardware & Interface Connectivity

Length of Cable (m):
4.6
Connector:
9-to-9 Pin

Regulatory Compliance

Reach 174:
RoHS 2015:
Certificate of Conformance:

Product Details

  • FireWire.a and FireWire.b Cables
  • FireWire.a and FireWire.b PCI Cards

IEEE-1394 Cables are available in 6-to-6 pin, 6-to-4 pin, 9-to-9 pin, and 9-to-6 pin versions for various FireWire devices. 1X Interlock cables have a screw lock on the camera end of the cable to secure the cable from accidental removal. 2X Interlock cables have screw locks at both ends.

The PCI FireWire.a card is a single bus card, and the PCI FireWire.a Dual card offers Dual FireWire busses for increased performance with multiple cameras. Both cards are for 32 bit port computers. The PCI-X is a single bus FireWire.b card for computers with 32 or 64 bit PCI-X ports. The PCI-E and PCI-E Dual are FireWire.b single and dual bus card adaptors for PCI Express 32 and 64 bit ports.