eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Filter Wheel Package with Visible Longpass Filters

×
Stock #59-604 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€835,00
Qty 1+
€835,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Filters Included :
Type:
Longpass Filter

Optical Properties

Coating:
Hard Coated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Optical Density OD (Average):
≥2.0

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Six Position Filter Wheel Pre-Loaded with 1" Filters
  • Neutral Density, Shortpass, Longpass, Dichroic and Bandpass Packages Available
  • C-Mount Compatible

Packages include our six position filter wheel assembly pre-loaded with some of our most popular filters for added convenience. Provided instruction sheet shows placement of each filter. The included 1" diameter filters are package specific.

Related Products