Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Filter Wheel Package with NIR Longpass Filters

×
Stock #59-605 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€821,00
Qty 1+
€821,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Coating:
Traditional Coated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Filters Included :
Optical Density OD (Average):
≥2.0
Type:
Longpass Filter
Coating Specification:
Surface 1: Multi-Dielectric
Surface 2: MgF2

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Six Position Filter Wheel Pre-Loaded with 1" Filters
  • Neutral Density, Shortpass, Longpass, Dichroic and Bandpass Packages Available
  • C-Mount Compatible

Packages include our six position filter wheel assembly pre-loaded with some of our most popular filters for added convenience. Provided instruction sheet shows placement of each filter. The included 1" diameter filters are package specific.