eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Filter Wheel Package with Colored Glass Bandpass Filters

×
Stock #59-606 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€560,00
Qty 1+
€560,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Filters Included :
Type:
Color Filter

Optical Properties

Coating:
Uncoated
Color:
Multiple Colors
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Colored Glass

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Six Position Filter Wheel Pre-Loaded with 1" Filters
  • Neutral Density, Shortpass, Longpass, Dichroic and Bandpass Packages Available
  • C-Mount Compatible

Packages include our six position filter wheel assembly pre-loaded with some of our most popular filters for added convenience. Provided instruction sheet shows placement of each filter. The included 1" diameter filters are package specific.

Related Products

Frequently Purchased Together