eo_logo
 
Product added to cart

FC Connector Adapter (FC-FC)

FC Connector Adapter (FC-FC), #90-743

×
Stock #90-743 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€20,00
Qty 1-4
€20,00
Qty 5+
€18,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes

Specifications

Hardware & Interface Connectivity

Connector:
FC-FC

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

FC Fiber Connector Adapters can be used with single and multi-mode fibers. SMA Fiber Connector Adapters are for use with multi-mode fibers only.
  • Female Connectors on Both Ends
  • Extend Fiber Patchcord Length
  • Brass Construction

Fiber Connector Adapters are available for FC, SMA, and FC-SMA connections.  FC Adapters can be used with single and multi-mode fibers. SMA Adapters are for use with multi-mode fibers only. Fiber Connector Adapters are receptacle-type adapters designed to extend cable length by joining two fiber optic patch cords together with low coupling loss. These brass adapters are designed with female connectors at both ends.

Related Products

Frequently Purchased Together