Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
These Z Series Modular Zoom Stereo Microscopes are the perfect choice to build a new inspection system with easy to use components. With 3 zoom range options and multiple objectives and eyepieces, these systems can be customized to meet your exact needs. Optional components include a photoport insert and C-Mount adapter to connect directly to C-Mount cameras, as well as, LED Ring Light Illuminators. When utilizing the 0.3X or 0.5X objectives, the Riser Adapter, #88-609, is required.
Microscope System Components | |||
Description | Stock No. | ||
Main Body | One Required | 0.8X - 8.0X Zoom Body Z Series Microscope, Z10 | #68-772 |
0.8X - 6.4X Zoom Body Z Series Microscope, Z8 | #68-773 | ||
0.8X - 5.0X Zoom Body Z Series Microscope, Z6 | #68-774 | ||
Viewing Head | One Required | Binocular Microscope Head 20° Incline | #68-775 |
Ergonomic Microscope Head 0-35° Incline | #68-776 | ||
Eyepieces | Two Required | WF 10X Eyepiece with 24mm FOV, Compatible w/ 26.5mm Reticle | #68-777 |
WF 15X Eyepiece with 16mm FOV, Compatible w/ 20.0mm Reticle | #68-778 | ||
WF 20X Eyepiece with 12.5mm FOV, Not Reticle Compatible | #68-779 | ||
Objective | One Required | 0.3X Achromatic Z Series Objective, 0.03 NA, 280mm WD | #68-780 |
0.5X Plan Apochromatic Z Series Objetive, 0.05 NA, 126mm WD | #68-781 | ||
1.0X Plan Apochromatic Z Series Objective, 0.09 NA, 78mm WD | #68-782 | ||
2.0X Plan Apochromatic Z Series Objective, 0.02 NA, 32.5mm WD | #68-783 | ||
Riser Objective | One Required, if using 0.3X or 0.5X Objective | Rise Adapter | #88-609 |
Stand | One Required | Standard Microscope Stand with 76mm Holder | #68-784 |
Variable LED Microscope Stand with 76mm Holder | #68-785 |
Microscope System Specifications | |||||||
Objective | Working Distance (mm) |
10X Eyepieces
|
|||||
Z10 (0.8X - 8.0X)
|
Z8 (0.8X - 6.4X)
|
Z6 (0.8X - 5.0X)
|
|||||
Magnification | FOV (mm) | Magnification | FOV (mm) | Magnification | FOV (mm) | ||
0.3X | 280 | 2.4X - 24X | 100 - 10 | 2.4X - 19.5X | 100 - 12.3 | 2.4X - 15X | 100 - 16 |
0.5X | 126 | 4X - 40X | 60 - 6 | 4X - 32.5X | 60 - 70.4 | 4X - 25X | 60 - 9.6 |
1.0X | 78 | 8X - 80X | 30 - 3 | 8X - 65X | 30 - 3.7 | 8X - 50X | 30 - 4.8 |
2.0X | 32.5 | 16X - 160X | 15 - 1.5 | 16X - 130X | 15 - 1.85 | 16X - 100X | 15 - 2.4 |
Objective | Working Distance (mm) |
15X Eyepieces
|
|||||
Z10 (0.8X - 8.0X)
|
Z8 (0.8X - 6.4X)
|
Z6 (0.8X - 5.0X)
|
|||||
Magnification | FOV (mm) | Magnification | FOV (mm) | Magnification | FOV (mm) | ||
0.3X | 280 | 3.6X - 36X | 66.7 - 6.67 | 3.6X - 29.3X | 66.7 - 8.2 | 3.6X - 22.5X | 66.7 - 10.67 |
0.5X | 126 | 6X - 60X | 40 - 4 | 6X - 52X | 40 - 4.9 | 6X - 37.5X | 40 - 6.4 |
1.0X | 78 | 12X - 120X | 20 - 2 | 12X - 97.5X | 20 - 2.5 | 12X - 75X | 20 - 3.2 |
2.0X | 32.5 | 24X - 240X | 10 - 1 | 24X - 195X | 10 - 1.23 | 24X - 150X | 10 - 1.6 |
Objective | Working Distance (mm) |
20X Eyepieces
|
|||||
Z10 (0.8X - 8.0X)
|
Z8 (0.8X - 6.4X)
|
Z6 (0.8X - 5.0X)
|
|||||
Magnification | FOV (mm) | Magnification | FOV (mm) | Magnification | FOV (mm) | ||
0.3X | 280 | 4.8X - 48X | 50 - 5 | 4.8X - 39X | 50 - 6.15 | 4.8X - 30X | 50 - 8 |
0.5X | 126 | 8X - 80X | 30 - 3 | 8X - 65X | 30 - 3.7 | 8X - 50X | 30 - 4.8 |
1.0X | 78 | 16X - 160X | 15 - 1.5 | 16X - 130X | 15 - 1.85 | 16X - 100X | 15 - 2.4 |
2.0X | 32.5 | 32X - 320X | 7.5 - 0.75 | 32X - 260X | 7.5 - 0.9 | 32X - 200X | 7.5 - 1.2 |
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
Photoport Insert for Z Series | #68-786 | €580,00 Qty 5+ €550,00 Request Quote |
|
||
Dual Photoport Insert for Z Series | #68-787 | €1.315,00 Qty 5+ €1.250,00 Request Quote |
|
||
C-Mount Adapter for Photoports | #68-788 | €291,00 Qty 5+ €276,00 Request Quote |
|
||
26.5mm Diameter Reticle, 10mm/100 Divisions | #68-789 | €58,50 Qty 5+ €55,50 Request Quote |
|
||
20.0mm Diameter Reticle, 10mm/100 Divisions | #68-790 | €198,00 Qty 5+ €188,00 Request Quote |
|
||
Riser Adapter for 0.3X and 0.5X Objectives | #88-609 | €187,00 Qty 5+ €177,00 Request Quote |
|
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act