eo_logo
 
Product added to cart

CO2 Optics Cleaning Kit

CO<sub>2</sub> Optics Cleaning Kit (#14-593)

CO2 Optics Cleaning Kit (#14-593)

×
Stock #14-593 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€260,00
Qty 1+
€260,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Contents of Kit:
Plastic Carrying Case
Instruction Sheet
250mL Bottle of 0.1 Micron Polish
250mL bottle of Deionized Water
SDS Sheet
Air Bulb
Bag of Cotton Balls (100 count)
Cotton Swabs (170 count)
Bag of Lens Tissue
Finger Cots (20 count)
4oz. Acetone and Propanol Dispensers (Acetone and Propanol not included)

Regulatory Compliance

RoHS:
Reach 224:
Certificate of Conformance:

Product Details

  • Cleaning and Handling Supplies for ZnSe Optics
  • Storage Case and Infrared Optics Cleaning Instructions Included
  • Refill Kits and Extra Lens Polish Available

CO2 Laser Optics Cleaning Kits contain supplies for properly cleaning and handling Zinc Selenide (ZnSe) optics, including finger cots, cotton swabs, lens polish, and more. Special care should to be taken when cleaning and handling ZnSe optics because Zinc Selenide is not scratch resistant and is a toxic material. CO2 Laser Optics Cleaning Kits include cleaning and handling procedures that when followed help to prolong the lifetime of ZnSe optics. A cleaning refill kit and extra lens polish are available separately to replenish the consumable cleaning items found in the kit.

Frequently Purchased Together