eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Connecting Cable RJ45 FTDI-USB (incl. RS485-USB-Converter) 1.7m

Connecting Cable RJ45 FTDI-USB (incl. RS485-USB-Converter) 1.7m

Connecting Cable RJ45 FTDI-USB (incl. RS485-USB-Converter) 1.7m

×
Stock #72-718 New 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€105,00
Qty 1+
€105,00
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
  • High Precision, Monobloc Designs
  • Integrated Motor and Controller
  • Compatible with TECHSPEC Manual Stages

TECHSPEC Stainless Steel Motorized Linear Stages are a high-precision motion control solution for automated system alignment. The monobloc stainless steel design features ball bearing guides cut directly into the stage chassis, ensuring higher stiffness, straightness, and parallelism than typical stage assemblies. These motorized stages utilize the same mounting hole patterns as TECHSPEC Manual Stages and Slides, allowing for the creation of combined manual and motorized optical systems, depending on the application's needs; this versatility is unique to Edmund Optics. TECHSPEC Stainless Steel Motorized Linear Stages are easily programmable and daisy chain compatible, ensuring fast setup of multi-axis automated systems. The stages deliver high precision for demanding photonics applications.