eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

CompactTL 110mm Working Distance Kit

SilverTL™ Telecentric Lenses

SilverTL™ Telecentric Lenses VariMagTL™ Telecentric Lenses TECHSPEC® CompactTL™ Telecentric Lenses
×
Stock #29-142 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€3.030,00
Qty 1+
€3.030,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Contents of Kit:
3X, 110mm Compact: 63-738
2X, 110mm Compact: 63-732
1X, 110mm Compact: 63-731
0.75X, 110mm Compact: 63-730
0.5X, 110mm Compact: 63-729

Optical Properties

Working Distance (mm):
110
Aperture (f/#):
3X, 110mm Compact: f/35
2X, 110mm Compact: f/33
1X, 110mm Compact: f/20.9
0.75X, 110mm Compact: f/13.3
0.5X, 110mm Compact: f/9.1

Sensor

Maximum Sensor Format:
2/3"

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Easy to Order Kits of Our Best Selling Telecentric Imaging Lenses
  • Various Magnification and Working Distance Kits Available
  • TECHSPEC SilverTL, VariMagTL, and CompactTL

TECHSPEC® Telecentric Imaging Lens Kits provide sets of TECHSPEC® SilverTL, VariMagTL, and CompactTL Imaging Lenses in easy to order kits at a reduced price. These kits offer multiple solutions to applications requiring telecentric lenses including machine vision, metrology, automotive and electronic inspection, measurement, and gauging. TECHSPEC® Telecentric Imaging Lens Kits offer various selections of magnifications and working distances within the product lines. The TECHSPEC® SilverTL, VariMagTL, and CompactTL lenses in these kits are C-Mount camera compatible, and feature a locking iris and focus adjustment to prevent unwanted adjustments.

 

  • SilverTL: Silver Telecentric, Metrology and Gauging
  • VariMagTL: Variable Magnification Telecentric, Adjustable Magnification That Can Be Locked with a Set Screw
  • CompactTL: Compact Telecentric, C-Mount Lenses for Machine Vision, Factory Floors, Assembly Lines

Related Products