Product added to cart

Coherent® High Power Water-Cooled Thermopile Sensor PM1K+ 1409621 | 1kW Max Power

See More by Coherent®
×
Stock #12-399 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€3.085,00
Qty 1+
€3.085,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Active Area Diameter (mm):
50
Model Number:
1409621
Computer Interface:
DB-25
Calibration Uncertainty (%):
3
Calibration Wavelength (nm):
1070
Cooling Method:
Water
Power Resolution (W):
1
Response Time (s):
14 5s if Speed-up is on
Power Range:
5W-1kW
Wavelength Range (nm):
250 - 11000
Wavelength Range (μm):
0.25 - 11
Maximum Incident Energy Density:
600mJ/cm2 (10ns, 1064nm)
Maximum Power (W):
1000
Minimum Power (W):
5

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Water-Cooling Capability to Withstand Laser Powers up to 5kW
  • Spectrally Flat from 0.25 to 11μm
  • Large 50mm Aperture for Accepting a Wide Range of Beam Diameters

Coherent® High Power Water-Cooled Thermopile Sensors are designed to withstand high power lasers up to 5kW. The water-cooling mechanism reduces the heat transferred to the sensor from input lasers to prevent sensor damage when used with the recommended minimum water flowrate. This makes these sensors ideal for use with >100W power industrial CO2 and Nd:YAG lasers that exceed the power handling capability of standard thermopile sensors. Coherent® High Power Water-Cooled Thermopile Sensors cover a broad wavelength spectrum from 190 - 11,000nm, allowing for them to be used in most laser applications. A power resolution of 1W allows for these thermopile sensors to provide exceptional measurement accuracy of high power lasers. Refer to manual included with purchase for fitting and water flow specifications.