eo_logo
 
Product added to cart

Cardboard Eclipse Viewer

×
Stock #29-940 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€11,00
Qty 1+
€11,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes

Specifications

General

Type:
Eclipse Viewer
Note:
This product meets transition requirements of scale for 12-16 of EN 169/1992, and the ISO 12312-2:2015 standard.

Physical & Mechanical Properties

Dimensions (inches):
Frame: 3'' x 5'' Aperture: 1'' x 4''
Construction:
Cardboard (Frame), Polymer (Window)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Suitable for Direct Solar Viewing
  • Safely Observe Solar Events
  • ISO- and CE-Certified Protection
  • Multipacks Ideal for Educational Use

Solar Eclipse Glasses and Viewers offer ISO and CE-Certified protection against harmful solar radiation and are suitable for direct solar viewing. Durable and reusable plastic glasses are available individually, and cardboard glasses and handheld viewers are available individually or in multipacks of 10, 25, and 100 pieces. The glasses and viewers meet transmission requirements of scale for 12-16 of EN 169/1992 and the ISO 12312-2:2015 standard. Solar Eclipse Glasses and Viewers are ideal for safely viewing solar phenomena such as sunspots, flares, and eclipses while being an excellent choice for education.

Frequently Purchased Together