Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mount, 9mm Laser Diode Can Mount

C-Mount For Diode Can 9mm, #58-511

×
Stock #58-511 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€64,00
Qty 1-4
€64,00
Qty 5+
€60,20
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Type:
Diode Mount
Extension Length (mm):
6.5
Total Length (mm):
10.5
Outer Diameter (mm):
30.0
Thread Type:
C-Mount
Clear Aperture CA (mm):
7.0
Inner Diameter (mm):
9.0
Function:
Diode Mount
Compatible Diode Case:
9mm Can

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • C and S-Mount Thread for Easy Integration
  • Low Profile Designs for Minimal System Intrusion
  • Accepts Common Laser Diodes or Photodiodes

TECHSPEC® C and S-Mount Diode Mounts are designed for easy integration of diodes into C and S-Mount compatible systems. Diodes can be oriented in either direction within the mounts to maximize access to leads or connections. TECHSPEC C and S-Mount Diode Mounts feature low profile designs to minimize system length and to decrease the distance between the diode and additional system components. Compatible diode cases include TO-18/TO-46, TO-5, TO-8, BNC connectors, and 5.6mm or 9mm diameter cans.