eo_logo
 
Product added to cart

Breadboard Mounting Plate (2.5" sq w/ ¼-20 Thru Holes) (B)

Breadboard Mounting Plate

Breadboard Mounting Plate

×
Stock #38-535 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€68,00
Qty 1+
€68,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads

Product Details

Type:
Adapter Brackets & Plates

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Two Micro Sizes Available
  • Versions with Covered Rails
  • Three Travel Selections
  • X, XY, and XYZ Axis Models

These stages are a dimensional breakthrough and the smallest positioners available today. Positive spring loaded carriage provides precise, smooth motion with no backlash. Straight line accuracy under 2 microns. Features fine 80 TPI lead screw drive. The larger series, Stage Size B, are for longer travel, higher load applications. Fully metric compatible clearance holes. Covered Rail versions are slightly wider, but offer protection for the guide rails. Accessories allow for mounting our precision pinholes for spatial filtering applications. Anodized aluminum construction with stainless rails.

#38-534
#38-534
#38-529
#38-529