eo_logo
 
Product added to cart

Baseplate Adapter

Baseplate Adapter, #36-403

×
Stock #36-403 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€98,00
Qty 1+
€98,00
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
Nylon 12

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Up to 67 dB Isolation for Ultimate Stability
  • Up to 92% Transmission for Maximum Power
  • 4.7mm Input Aperture

Free-Space Optical Isolators incorporate a Faraday Rotator and are specifically designed and manufactured to provide superior performance with high isolation, transmission, and power densities. Each option effectively reduces feedback in the external cavity of diode laser systems and blocks reflections from free-space fiber coupling. Free-Space Optical Isolators increase power stabilization in optical systems and also eliminate feedback-induced damage to sensitive optical components. These isolators enable state of the art protection for the most stable lasers in the world and are ideal for demanding laser applications.

Laser Optics

Accessories

Title CompareStock Number  Price Buy
Isolator Adjustment Tool (Aluminum) #38-052 €43,00   Request Quote
  • 3-4 days
    ×
Baseplate Adapter #36-403 €98,00   Request Quote
  • 3-4 days
    ×
Post Mount Adapter #36-404 €43,00   Request Quote
  • 3-4 days
    ×

Frequently Purchased Together