eo_logo
 
Product added to cart

Allied Vision Alvium G1/G5 GPIO Cable, 5m

See More by Allied Vision
×
Stock #23-579 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€42,00
Qty 1+
€42,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes

Specifications


Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Up to 24.6MP Resolution with Framerates up to 276FPS
  • Robust Industrial GigE Vision Interface with PoE
  • Onboard Image Processing and Expansive Feature Sets
  • Alvium G5 and Allied Vision Alvium USB 3.1 Cameras Also Available

Allied Vision Alvium G1 GigE PoE Cameras feature a lightweight, compact form factor and combines the advantages of the established GigE Vision standard with the flexibility of the Alvium platform. The ALVIUM® System on Chip (SoC) technology offers a comprehensive image processing library for advanced onboard image correction and preprocessing functions to relieve host computer and processor workload. These cameras feature the latest industrial standard hardware and can easily be integrated into any vision system while ensuring long-term availability and reliability. With precision sensor alignment, enhanced cleanliness, fixed pattern noise correction, and defect pixel correction, resolutions up to 24.6MP and framerates up to 276 FPS are available. Allied Vision Alvium G1 GigE PoE Cameras feature a gigabit ethernet port on the back panel and are available in a variety of monochrome and color options with either C-Mount or S-Mount lens interfaces.

Accessories

Title CompareStock Number  Price Buy
Power Over Ethernet (PoE) Single Port injector #68-469 €71,00   Request Quote
  • In Stock
    ×
Allied Vision Cat6 1G/5GigE Locking Cable, 3m #23-575 €21,00   Request Quote
  • Contact Us
    ×
Allied Vision Cat6 1G/5GigE Locking Cable, 5m #23-576 €31,00   Request Quote
  • 3-4 days
    ×
Allied Vision Cat6 1G/5GigE Locking Cable, 10m #23-577 €52,00   Request Quote
  • 3-4 days
    ×
Allied Vision Alvium G1/G5 GPIO Cable, 3m #23-578 €37,00   Request Quote
  • 3-4 days
    ×
Allied Vision Alvium G1/G5 GPIO Cable, 5m #23-579 €42,00   Request Quote
  • 3-4 days
    ×
Allied Vision Alvium G1/G5 GPIO Cable, 10m #23-580 €65,00   Request Quote
  • 3-4 days
    ×
Allied Vision Alvium G1/G5 Power Supply #23-581 €94,00   Request Quote
  • 3-4 days
    ×
Allied Vision Alvium G1/G5 Heatsink, Set of 2 #23-643 €48,00   Request Quote
  • 3-4 days
    ×

Related Products

Frequently Purchased Together